IESNA:LM-63-2002
[TEST]P1347446
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R209727DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2700K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]582
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
20.1 30.1 45.9 75.5 143.1 393.9 909.2 1781.5 2669.6 2975.3
3248.3 3437.4 3646.5 3823.9 3939 4058.8 4127.5 4149.1 4109 4021.3
3905.7 3732 3556.2 3353.4 3157 2871.9 2536.6 2141.1 1805.8 946.7
406.6 103 44.4 16.4 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.1 30.1 47 75 146.3 410.8 950.9 1747.7 2639.5 2965.3
3188.1 3409.9 3611.6 3769.5 3909.4 4004.4 4068.3 4074.7 4033 3956.9
3842.3 3695.6 3510.2 3325.9 3114.7 2807.4 2506.5 2140.6 1743.5 941.4
409.2 98.7 43.3 16.9 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0 0 0 0 0 0 0 0
20.1 29.6 46.5 73.9 143.6 384.4 897.6 1718.7 2573.5 2857.1
3130.1 3355 3531.3 3674.4 3787.4 3884.6 3932.6 3942.1 3907.3 3835.5
3723 3588.4 3435.2 3208.2 2980.6 2711.9 2373.9 2013.8 1665.3 895.5
377.5 97.7 42.2 17.4 5.3 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.1 29.6 46.5 74.4 143.1 371.7 901.3 1669.6 2466.3 2791.1
3032.4 3244.6 3402.5 3535.6 3636.4 3710.9 3749.9 3756.3 3726.2 3653.8
3558.8 3431.5 3263.6 3070.9 2835.4 2558.7 2219.8 1902.4 1525.4 790.4
361.7 101.4 42.2 16.9 5.8 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.1 29 45.9 72.9 133.6 364.3 857 1579.3 2351.2 2613.7
2856 3069.3 3225.6 3342.3 3429.4 3486.5 3523.4 3532.4 3503.9 3440.5
3341.8 3214.5 3030.3 2836.5 2607.9 2292.6 1999.6 1687 1360.2 698
325.8 101.4 39.6 16.9 5.8 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.1 29.6 46.5 71.8 133.1 335.8 775.6 1460 2174.4 2444.7
2672.3 2853.4 3012.3 3122.1 3202.4 3254.7 3283.7 3285.8 3259.4 3197.6
3096.8 2952.6 2768.9 2569.3 2319 2046.6 1766.2 1476.8 1181.7 593
282 98.2 38 16.4 6.3 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.1 28.5 45.4 70.8 126.7 323.7 704.4 1306.3 1991.7 2234
2437.8 2606.3 2730.3 2838.6 2913 2955.3 2979.6 2975.9 2941.6 2863.9
2757.8 2615.2 2429.4 2231.9 1985.9 1742.4 1465.2 1205.5 944.1 471.5
238.1 88.2 35.4 16.4 6.3 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.1 29 44.4 70.2 117.7 292.5 643.1 1150.5 1757.8 1983.7
2174.4 2330.6 2456.8 2538.2 2600.5 2630.6 2640.1 2626.3 2580.9 2506.5
2390.3 2251.4 2059.8 1873.4 1649 1429.9 1200.2 974.2 762.4 392.8
198.5 82.9 32.2 15.8 6.3 1.6 0 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.1 29 43.3 67.1 109.8 262.4 570.8 1015.9 1531.2 1728.7
1897.7 2039.2 2140 2210.3 2255.7 2271.5 2268.3 2240.4 2190.7 2106.2
2007 1865.5 1692.8 1491.6 1317.9 1104.1 910.8 751.9 583.5 307.3
170 76.6 29.6 14.3 6.3 2.1 0 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.1 28.5 43.3 65.5 105.6 239.7 497.9 874.9 1319 1477.4
1618.4 1718.2 1802.1 1858.6 1884.5 1885.5 1869.2 1829 1771.5 1694.4
1579.3 1451.5 1308.4 1149 999.5 838 699.6 563.4 454.1 250.3
137.8 70.2 26.4 12.7 5.8 2.1 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0 0 0
20.1 25.9 34.3 44.9 59.1 75 107.2 149.4 178.5 183.2
183.7 182.2 177.9 173.7 166.9 158.4 148.4 136.8 126.2 114.1
101.9 91.3 81.3 71.3 60.7 49.1 37.5 29 22.7 14.3
8.4 4.8 2.1 1.1 0 0 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0
20.1 23.2 25.9 28 29 29.6 29 26.4 22.7 21.6
20.1 18.5 16.9 15.8 14.8 13.2 12.1 10.6 9 7.4
6.3 5.3 4.8 4.2 3.2 2.6 2.1 1.6 1.6 0.5
0 0 0 0 0.5 0.5 1.1 1.1 1.1 1.6
1.6 1.6 1.6 1.1 1.1 1.1 1.1 1.1 0
20.1 20.6 19 17.4 15.3 13.2 11.1 9 7.4 6.3
5.8 5.3 4.8 4.2 3.7 3.2 2.6 2.1 1.6 1.6
1.1 1.1 1.1 1.1 0.5 0.5 0.5 0 0 0
0.5 0.5 0.5 1.1 1.1 1.1 1.6 1.6 2.1 2.1
2.1 2.1 2.1 1.6 1.6 1.6 1.6 1.6 0
20.1 17.4 14.3 11.6 9.5 6.9 5.3 3.2 2.1 1.6
1.1 1.1 0.5 0.5 0.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 0.5 0.5 1.1 1.6 2.1 2.1 2.1
2.1 1.6 1.6 1.6 1.1 1.1 1.1 1.1 0
20.1 14.8 11.6 8.4 6.3 4.2 2.1 0.5 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 0.5 1.1 1.6 1.6 2.1 2.1 2.1
2.1 2.1 1.6 1.1 1.1 0.5 0.5 0.5 0
20.1 14.3 10.6 7.4 4.8 2.6 0.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.5 0.5 1.1 1.6 2.1 2.1 2.6 2.6 2.6 2.6
2.6 2.1 2.1 1.6 1.6 1.1 0.5 0 0
20.1 13.7 10 6.9 4.8 2.6 0.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.5 1.1 1.6 1.6 2.1 2.6 2.6 3.2 3.2 3.2
2.6 2.6 2.1 1.6 1.6 1.1 0.5 0.5 0
